IESNA:LM-63-2002
[TEST]P1456944
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]05/20/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-8)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]GLAN-SB1B-722-U-T4LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 1xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE IV LOW GLARE
[LAMP] (26) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.33A 39.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4555.3
TILT=NONE
26 -1 1 38 22 1 1 0.5000 0.5000 0.0000
1.000 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1040.7 1080.2 1102.4 1102.4 1039.7 852.6 723.1 683.7 677.6 678.6 680.7 691.8 722.1 769.7 835.4 913.3 1020.5 1130.7 
1278.4 1447.3 1646.6 1814.4 1975.3 2129.0 2343.4 2522.4 2506.2 2285.8 2159.3 1328.0 399.5 194.2 124.4 77.9 50.6 
33.4 12.1 0.0 
1040.7 1077.1 1096.4 1101.4 1029.6 853.6 728.2 686.7 679.7 680.7 681.7 694.8 724.2 771.7 836.4 920.4 1022.5 1147.9 
1291.6 1455.4 1646.6 1822.5 1984.4 2148.2 2363.6 2556.8 2551.8 2335.3 2232.2 1445.3 434.9 207.3 132.5 81.9 55.6 
37.4 15.2 0.0 
1040.7 1074.1 1095.3 1103.4 1051.9 889.0 746.4 694.8 689.8 693.8 701.9 722.1 757.5 810.1 879.9 964.9 1066.0 1184.3 
1328.0 1484.7 1667.8 1850.9 2048.1 2228.1 2491.1 2743.9 2842.0 2711.6 2646.8 1986.4 766.6 316.6 197.2 126.4 
80.9 51.6 26.3 0.0 
1040.7 1076.1 1097.4 1110.5 1087.3 964.9 801.0 726.2 716.1 730.2 750.5 776.8 814.2 868.8 942.6 1030.6 1129.7 
1255.1 1390.7 1541.4 1716.3 1919.6 2134.0 2396.0 2702.5 3095.9 3385.1 3395.3 3376.0 2984.6 1914.6 782.8 437.9 
253.9 154.7 91.0 40.5 0.0 
1040.7 1072.1 1093.3 1111.5 1104.4 1033.6 879.9 770.7 746.4 761.6 789.9 823.3 864.7 923.4 1000.3 1098.4 1201.5 
1308.7 1444.3 1601.0 1771.0 1974.2 2227.1 2536.6 2874.4 3253.7 3620.8 3752.3 3728.0 3341.7 2452.6 1194.5 
547.2 403.5 288.2 170.9 79.9 0.0 
1040.7 1071.1 1093.3 1111.5 1114.6 1063.0 923.4 806.1 766.6 778.8 811.1 847.6 890.0 953.7 1034.7 1129.7 1231.9 
1333.0 1472.6 1621.3 1799.3 2006.6 2262.5 2533.6 2802.6 3141.4 3516.6 3529.8 3474.1 2907.8 2155.3 1188.4 
487.5 336.8 250.8 179.0 99.1 0.0 
1040.7 1066.0 1089.3 1111.5 1132.8 1138.8 1103.4 1007.4 909.2 877.9 898.1 945.7 1002.3 1076.1 1162.1 1263.2 1364.4 
1479.7 1604.1 1733.5 1852.9 1945.9 2062.2 2209.9 2211.9 2028.9 1760.8 1486.8 1363.4 757.5 340.8 190.1 137.6 
101.1 66.8 43.5 18.2 0.0 
1040.7 1064.0 1086.2 1112.5 1143.9 1179.3 1210.6 1230.9 1214.7 1177.3 1143.9 1155.0 1199.5 1284.5 1380.6 
1492.8 1599.0 1696.1 1785.1 1835.7 1866.0 1912.6 1889.3 1680.9 1398.8 1071.1 677.6 409.6 342.9 194.2 149.7 
128.4 112.3 92.0 65.7 45.5 17.2 0.0 
1040.7 1057.9 1077.1 1103.4 1136.8 1182.3 1234.9 1298.6 1358.3 1421.0 1473.6 1531.3 1602.1 1680.9 1762.9 
1835.7 1915.6 1979.3 2011.7 2023.8 2059.2 1987.4 1745.7 1425.1 1110.5 737.3 380.3 241.7 227.6 185.1 165.9 153.7 
136.5 117.3 97.1 74.8 36.4 0.0 
1040.7 1056.9 1072.1 1096.4 1131.8 1174.2 1226.8 1288.5 1354.3 1425.1 1508.0 1602.1 1699.1 1801.3 1888.3 
1962.1 2005.6 2007.6 1990.4 1978.3 1957.1 1838.7 1665.8 1474.6 1177.3 821.3 561.3 389.4 362.1 242.7 195.2 163.8 
134.5 104.2 82.9 62.7 29.3 0.0 
1040.7 1045.8 1055.9 1071.1 1097.4 1130.7 1171.2 1216.7 1258.2 1300.7 1347.2 1402.8 1457.4 1512.0 1552.5 
1575.8 1597.0 1587.9 1567.7 1558.6 1581.8 1588.9 1540.4 1434.2 1234.9 954.8 668.5 464.2 422.8 292.3 225.5 178.0 
132.5 94.1 72.8 55.6 23.3 0.0 
1040.7 1043.8 1048.8 1059.9 1079.2 1102.4 1130.7 1159.1 1179.3 1194.5 1207.6 1223.8 1242.0 1263.2 1272.3 
1281.4 1292.6 1285.5 1267.3 1263.2 1280.4 1305.7 1302.7 1236.9 1108.5 913.3 684.7 507.7 456.1 313.5 238.7 187.1 
138.6 101.1 74.8 53.6 19.2 0.0 
1040.7 1040.7 1040.7 1045.8 1054.9 1064.0 1068.0 1064.0 1049.8 1031.6 1006.3 986.1 976.0 968.9 960.8 957.8 972.0 
982.1 972.0 965.9 977.0 991.2 991.2 953.7 856.7 706.0 546.2 423.8 402.5 309.5 246.8 199.2 160.8 115.3 80.9 62.7 27.3 
0.0 
1040.7 1026.6 1013.4 988.1 955.8 901.2 833.4 769.7 715.1 675.6 645.3 617.0 589.6 564.4 544.1 534.0 541.1 557.3 557.3 
536.0 502.7 454.1 399.5 359.0 328.7 304.4 279.1 257.9 252.8 225.5 202.3 181.0 154.7 130.5 107.2 85.0 36.4 0.0 
1040.7 1014.4 972.0 904.2 799.0 696.9 635.2 605.8 594.7 583.6 567.4 543.1 516.8 491.5 468.3 450.1 437.9 426.8 409.6 
381.3 346.9 309.5 275.1 250.8 234.6 218.5 205.3 194.2 191.2 177.0 164.9 147.7 128.4 106.2 85.0 62.7 28.3 0.0 
1040.7 1005.3 931.5 799.0 661.5 595.7 582.6 584.6 589.6 589.6 577.5 552.2 522.9 496.6 478.4 458.2 430.9 397.5 362.1 
326.7 296.3 271.1 251.8 233.6 217.5 202.3 189.1 181.0 179.0 167.9 155.8 141.6 123.4 103.2 74.8 49.6 25.3 0.0 
1040.7 993.2 880.9 695.8 591.7 570.4 576.5 592.7 607.8 611.9 598.7 572.5 543.1 518.8 496.6 472.3 445.0 413.7 379.3 
340.8 308.5 283.2 260.9 241.7 225.5 212.4 200.3 186.1 183.1 163.8 150.7 142.6 137.6 132.5 118.3 97.1 66.8 0.0 
1040.7 980.0 816.2 632.1 568.4 566.4 582.6 604.8 623.0 630.1 619.0 593.7 568.4 543.1 515.8 482.4 450.1 415.7 378.3 
342.9 313.5 289.3 271.1 254.9 239.7 219.5 192.2 180.0 177.0 166.9 157.8 156.8 177.0 218.5 242.7 237.7 196.2 0.0 
1040.7 964.9 777.8 595.7 558.3 567.4 589.6 615.9 635.2 644.3 633.1 610.9 591.7 564.4 530.0 489.5 454.1 414.7 373.2 
332.7 296.3 270.0 250.8 235.7 217.5 190.1 178.0 169.9 168.9 156.8 147.7 152.7 189.1 241.7 284.2 278.1 200.3 0.0 
1040.7 954.8 748.4 578.5 556.3 570.4 594.7 619.0 641.2 651.3 643.2 630.1 618.0 592.7 559.3 516.8 468.3 415.7 365.1 
309.5 270.0 242.7 229.6 215.4 191.2 172.9 160.8 152.7 150.7 141.6 132.5 140.6 167.9 207.3 246.8 244.8 152.7 0.0 
1040.7 956.8 733.3 571.4 556.3 573.5 598.7 625.0 645.3 655.4 649.3 640.2 631.1 613.9 584.6 543.1 485.5 416.7 343.9 
287.2 246.8 224.5 219.5 217.5 184.1 164.9 154.7 147.7 145.6 139.6 135.5 143.6 162.8 187.1 208.3 197.2 69.8 0.0 
1040.7 953.7 737.3 570.4 555.3 568.4 593.7 621.0 641.2 650.3 646.3 638.2 631.1 612.9 586.6 544.1 485.5 415.7 340.8 
280.2 242.7 222.5 218.5 220.5 184.1 164.9 155.8 152.7 150.7 144.6 140.6 144.6 155.8 182.1 202.3 192.2 70.8 0.0 
